IESNA:LM-63-2002
[TEST]P1647243
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-835-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 3500K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12772.8
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
2143.8 2150.2 2210.7 2269.5 2314.4 2340.1 2322.7 2239.2 2123.6 2019.0 1901.6 1781.4 1675.9 1574.1 1445.7 
1327.4 1192.5 1055.8 923.7 775.1 643.0 520.1 420.1 355.0 317.4 293.5 270.6 241.3 213.7 183.5 150.4 116.5 78.0 47.7 
17.4 0.0 0.0 
2143.8 2148.4 2209.8 2268.5 2313.5 2342.8 2328.2 2243.8 2133.7 2031.0 1912.6 1789.7 1687.0 1583.3 1462.2 
1336.5 1204.4 1073.3 934.8 779.7 649.5 526.5 424.7 356.8 318.3 293.5 270.6 242.2 214.7 187.1 155.0 121.1 79.8 48.6 
16.5 0.0 0.0 
2143.8 2143.8 2199.7 2260.3 2311.7 2347.4 2351.1 2288.7 2182.3 2082.3 1978.7 1854.8 1746.6 1648.4 1535.6 
1413.6 1287.0 1152.2 1013.6 861.4 713.7 577.9 459.6 380.7 329.3 302.7 277.0 246.8 221.1 191.7 160.5 127.5 85.3 50.5 
15.6 0.0 0.0 
2143.8 2157.5 2208.0 2275.0 2332.8 2386.0 2420.8 2395.1 2330.9 2246.5 2146.5 2033.7 1920.9 1809.9 1703.5 
1583.3 1454.9 1316.4 1168.7 1010.0 841.2 679.7 539.4 429.3 359.6 320.1 291.7 262.4 231.2 202.7 171.5 137.6 97.2 
57.8 20.2 0.9 0.0 
2143.8 2154.8 2198.8 2267.6 2334.6 2405.2 2474.0 2512.5 2506.1 2463.0 2388.7 2291.5 2185.1 2072.2 1965.8 
1853.9 1725.5 1587.0 1428.3 1264.1 1063.2 878.8 691.7 540.3 426.6 354.1 310.1 278.9 244.9 211.0 177.0 141.3 103.7 
60.5 23.9 1.8 0.0 
2143.8 2155.7 2192.4 2260.3 2337.3 2423.6 2515.3 2607.9 2672.2 2688.7 2675.8 2652.0 2604.3 2530.9 2433.7 
2323.6 2208.0 2066.7 1897.9 1709.9 1487.0 1232.9 980.6 755.9 577.0 444.0 362.3 302.7 261.4 222.9 181.6 146.8 
107.3 64.2 27.5 1.8 0.0 
2143.8 2161.2 2191.5 2252.0 2333.7 2428.2 2532.7 2636.4 2748.3 2861.1 2957.4 3033.6 3096.0 3151.9 3192.3 
3196.0 3161.1 3068.4 2919.8 2707.0 2441.9 2113.5 1725.5 1332.0 976.0 717.3 538.5 408.2 319.2 260.5 214.7 164.2 
121.1 78.9 36.7 3.7 0.0 
2143.8 2157.5 2182.3 2233.7 2302.5 2402.5 2511.6 2623.5 2743.7 2873.1 3011.6 3163.8 3326.2 3517.0 3739.0 
3969.3 4183.9 4388.5 4584.8 4760.0 4862.7 4838.9 4625.1 4120.6 3317.0 2382.3 1536.5 1039.3 716.4 464.2 331.2 
239.4 163.3 100.0 50.5 7.3 0.0 
2143.8 2151.1 2175.0 2216.3 2272.2 2352.0 2446.5 2551.1 2664.8 2768.5 2885.9 3001.5 3134.5 3331.7 3601.4 
3942.7 4300.4 4754.5 5293.9 5886.5 6641.4 7407.4 8257.7 9149.4 10073.1 10736.3 11062.0 10385.9 7559.7 
4398.6 2116.3 1013.6 440.3 210.1 91.7 22.0 0.0 
2143.8 2140.1 2163.0 2198.8 2251.1 2321.7 2396.0 2489.6 2570.3 2651.1 2743.7 2807.9 2880.4 3015.2 3214.3 
3467.5 3728.0 4029.8 4488.5 5095.7 5924.1 6952.4 8295.4 10008.9 12152.7 14485.4 16435.7 16975.1 14137.8 
9094.3 4608.6 2042.9 820.1 932.0 640.3 239.4 0.0 
2143.8 2155.7 2179.6 2217.2 2269.5 2343.8 2420.8 2513.5 2598.8 2674.0 2764.8 2822.6 2892.3 3015.2 3215.2 
3469.3 3717.9 4005.0 4452.7 5034.3 5817.7 6797.4 7961.4 9460.4 11400.5 13737.8 16269.6 17815.3 15929.3 
10530.0 5248.0 2202.5 812.7 1068.7 716.4 164.2 0.0 
2143.8 2151.1 2175.9 2213.5 2265.8 2337.3 2415.3 2508.9 2596.9 2677.7 2765.7 2826.3 2896.0 3022.6 3226.2 
3483.1 3722.5 4022.5 4478.4 5047.1 5846.1 6819.4 8040.3 9552.1 11547.3 13919.5 16357.7 17797.9 15764.2 
10426.3 5189.3 2163.0 815.5 1090.7 706.3 144.0 0.0 
2143.8 2141.0 2169.5 2208.0 2267.6 2346.5 2431.8 2533.6 2636.4 2728.1 2837.3 2916.2 3010.7 3166.6 3395.0 
3693.1 3981.2 4366.5 4905.8 5580.1 6560.7 7791.7 9265.9 11174.8 13201.2 15041.3 16204.5 15958.7 12931.5 
8414.6 4419.7 1967.7 726.5 712.8 506.4 169.7 0.0 
2143.8 2153.9 2190.6 2244.7 2311.7 2408.9 2521.7 2646.5 2778.6 2917.1 3078.5 3240.9 3419.8 3641.8 3953.7 
4301.3 4691.2 5142.5 5667.2 6236.0 6846.0 7505.5 8200.0 8868.7 9449.3 9810.8 9638.3 8314.6 5449.8 2897.8 
1485.1 692.6 327.5 160.5 72.5 22.0 0.0 
2143.8 2163.0 2206.2 2275.0 2351.1 2452.9 2577.7 2713.4 2865.7 3028.1 3182.2 3340.0 3511.5 3693.1 3895.9 
4078.4 4236.2 4372.9 4504.1 4582.0 4568.3 4403.2 4049.1 3452.8 2683.2 1827.3 1197.1 831.1 608.2 422.0 304.6 
221.1 151.4 94.5 48.6 9.2 0.0 
2143.8 2183.2 2235.5 2305.2 2391.5 2494.2 2622.6 2752.0 2870.3 2968.5 3066.6 3147.3 3196.9 3212.5 3200.5 
3167.5 3100.6 2990.5 2826.3 2576.8 2297.9 2001.6 1627.3 1223.7 876.0 658.6 499.9 396.3 321.1 267.9 222.9 169.7 
125.7 82.6 41.3 5.5 0.0 
2143.8 2190.6 2246.5 2318.1 2404.3 2512.5 2613.5 2693.3 2738.2 2758.4 2750.1 2703.4 2634.6 2549.2 2455.7 
2352.9 2226.3 2075.0 1888.8 1692.5 1459.5 1194.4 914.6 698.1 533.9 425.6 361.4 317.4 277.9 236.7 189.9 153.2 
113.7 73.4 31.2 2.8 0.0 
2143.8 2192.4 2253.9 2324.5 2407.1 2492.4 2553.8 2568.5 2562.1 2522.6 2440.1 2333.7 2219.9 2110.8 2007.1 
1884.2 1765.8 1632.8 1465.9 1276.9 1064.1 829.3 651.3 501.8 414.6 365.1 327.5 295.4 256.9 217.4 181.6 145.9 109.2 
67.0 27.5 2.8 0.0 
2143.8 2186.0 2249.3 2320.8 2396.0 2452.0 2463.0 2432.7 2371.3 2284.1 2175.9 2057.6 1947.5 1841.1 1716.3 
1611.7 1502.6 1367.7 1203.5 1030.2 823.8 646.7 510.0 421.1 376.1 341.2 314.6 283.5 240.3 211.0 178.9 145.9 105.5 
64.2 25.7 0.9 0.0 
2143.8 2186.0 2252.0 2321.7 2386.9 2414.4 2388.7 2329.1 2241.0 2134.6 2006.2 1888.8 1779.6 1665.9 1549.4 
1444.8 1332.0 1190.7 1035.7 862.3 683.4 542.1 438.5 387.1 349.5 325.6 300.9 260.5 231.2 200.0 169.7 135.8 97.2 
59.6 22.9 0.0 0.0 
2143.8 2175.0 2244.7 2312.6 2370.4 2386.0 2346.5 2272.2 2171.3 2053.0 1922.7 1809.9 1694.3 1580.5 1469.6 
1364.1 1246.6 1113.6 956.8 773.3 619.2 496.3 411.0 370.6 338.5 319.2 294.5 255.0 225.7 194.5 162.4 127.5 87.1 55.0 
20.2 0.0 0.0 
2143.8 2176.8 2246.5 2315.3 2371.3 2382.3 2338.3 2261.2 2156.6 2040.1 1913.5 1797.0 1685.1 1567.7 1456.7 
1356.7 1230.1 1093.4 941.2 766.0 609.1 488.0 407.3 369.7 337.6 318.3 294.5 255.0 224.7 193.6 160.5 123.8 81.6 51.4 
18.3 0.0 0.0 
